IESNA:LM-63-2002
[TEST]P1434310
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-830-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]80539.8
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
12265.5 12772.0 13133.9 13115.8 12826.3 12428.3 11469.5 10655.4 10727.8 11288.6 12319.8 13586.1 15160.0 17023.4 19809.3 22559.1 24766.2 27172.2 
29885.9 32129.1 32255.7 31459.7 29325.0 25526.0 19085.7 14056.5 13242.4 10311.7 7019.2 5427.2 4251.3 3039.2 2406.1 1899.5 1356.8 832.2 
398.0 0.0 
12265.5 12790.1 13151.9 13133.9 12844.4 12446.4 11469.5 10673.5 10727.8 11288.6 12301.7 13549.9 15051.5 17150.0 20189.2 22468.7 25037.5 27208.4 
29867.8 32219.6 32400.5 31604.5 29560.2 25815.4 19320.9 14291.7 13477.6 10727.8 7326.7 5571.9 4305.6 3111.6 2442.2 1971.9 1483.4 940.7 
434.2 0.0 
12265.5 12735.9 13115.8 13170.0 12934.9 12663.5 11795.1 10944.9 10818.2 11361.0 12229.3 13441.4 14942.9 16788.2 20080.7 22559.1 25037.5 27136.1 
29560.2 32237.6 33087.9 32490.9 30880.8 27642.6 22179.2 16209.3 15214.3 12536.9 9624.3 6910.7 5210.1 3925.7 2930.7 2297.5 1772.9 1049.3 
506.5 0.0 
12265.5 12717.8 13115.8 13314.8 13151.9 13007.2 12446.4 11523.8 11071.5 11342.9 12120.8 13260.5 14707.7 16462.5 18434.4 21184.2 23915.9 26159.2 
28746.1 31369.3 33341.2 33540.2 32346.2 29976.3 25327.0 18470.6 17330.9 14146.9 11487.6 9099.6 7109.6 5300.6 3907.6 2804.1 2134.7 
1320.6 560.8 0.0 
12265.5 12754.0 13151.9 13495.7 13604.2 13604.2 13405.2 12772.0 12084.6 11958.0 12482.6 13513.8 14979.1 16752.0 18705.8 20750.0 23355.1 25942.1 
28420.5 30826.6 33232.6 34806.5 34607.5 33069.8 29976.3 23554.1 22034.5 16516.8 12482.6 10094.6 8122.7 6476.5 5246.3 4052.3 3003.1 
2134.7 777.9 0.0 
12265.5 12681.6 13097.7 13568.0 13929.8 14165.0 14327.8 14237.4 13875.6 13640.4 13893.7 14653.5 15901.7 17602.3 19646.5 21889.8 24114.9 26141.1 
28239.6 30048.7 31984.4 34209.5 35457.8 35168.3 33359.3 30030.6 28909.0 23011.4 14653.5 9316.7 7163.9 5644.3 4305.6 3364.9 2406.1 
1555.8 705.5 0.0 
12265.5 12663.5 13079.6 13622.3 14273.6 14870.6 15377.1 15919.8 16227.4 16426.4 16878.6 17656.5 18814.3 20533.0 22541.0 24693.8 26647.6 28366.2 
29433.6 30356.2 31206.5 32545.2 34915.1 38352.3 40396.6 40794.6 40667.9 39039.8 32020.6 20876.7 11632.3 7435.3 5662.4 4215.1 
2767.9 1465.3 578.9 0.0 
12265.5 12591.1 13007.2 13568.0 14273.6 15160.0 16155.0 17258.5 18434.4 19610.3 20514.9 21473.7 22830.5 24440.5 26521.0 28511.0 30338.1 
31495.9 32617.6 33178.4 33775.4 34806.5 36669.9 39654.8 44774.5 49206.7 49351.5 46782.6 40034.7 32237.6 23445.6 13658.5 7453.4 
4920.7 3473.4 2243.2 850.3 0.0 
12265.5 12555.0 12971.0 13549.9 14309.8 15141.9 16173.1 17312.8 18615.3 19936.0 21148.0 22161.1 23481.7 25146.1 27154.2 29126.0 30935.1 
31984.4 33106.0 33739.2 34336.2 35385.4 37212.6 40107.1 45027.8 49242.9 49224.8 46963.5 40324.2 32237.6 22577.2 13133.9 7381.0 
4775.9 3473.4 2297.5 868.4 0.0 
12265.5 12482.6 12898.7 13441.4 14219.3 15087.7 16227.4 17620.4 19339.0 21437.5 23753.1 26285.8 29162.2 32165.3 34897.0 37122.1 38352.3 
38985.5 39274.9 38949.3 39021.7 39727.2 40288.0 40686.0 38533.2 34643.7 33847.7 31495.9 29053.7 22685.8 13459.5 7742.8 5445.3 
3744.8 2822.2 2116.6 940.7 0.0 
12265.5 12392.1 12717.8 13260.5 13893.7 14707.7 15775.1 16969.1 18524.9 20388.2 22541.0 24820.5 27570.2 30428.6 33359.3 35946.2 37809.6 
39075.9 39763.4 39908.1 40432.7 41626.7 43019.7 43037.8 40595.6 37230.7 36489.0 32762.3 26141.1 18524.9 12356.0 8249.4 5300.6 
3401.1 2243.2 1447.3 597.0 0.0 
12265.5 12374.0 12609.2 13115.8 13694.7 14454.5 15340.9 16408.3 17728.9 19284.7 21274.7 23300.8 25634.5 27895.9 30338.1 32436.6 33902.0 
34607.5 34987.4 34915.1 35114.1 36000.5 37176.4 37393.5 35892.0 33341.2 32834.6 29813.5 24313.9 18380.2 13025.3 8719.7 5481.5 
3346.8 1990.0 1338.7 488.4 0.0 
12265.5 12337.9 12518.8 12898.7 13369.0 13929.8 14635.4 15467.6 16408.3 17529.9 18832.4 20334.0 21853.6 23300.8 24802.4 26086.8 26828.5 
26792.3 26557.2 25978.3 25526.0 25905.9 26720.0 27280.8 26864.7 25779.3 25489.8 23753.1 19827.4 14924.8 10167.0 6548.8 4667.4 
3328.7 2406.1 1628.2 651.3 0.0 
12265.5 12157.0 12120.8 12175.0 12247.4 12211.2 12102.7 11976.1 11759.0 11578.1 11505.7 11541.9 11686.6 11939.9 12392.1 12754.0 12971.0 12844.4 12356.0 
11686.6 10926.8 10275.5 9660.4 9063.4 8285.5 7507.6 7326.7 6693.6 6006.1 5409.1 4884.5 4359.9 3835.2 3220.1 2731.7 2170.9 995.0 0.0 
12265.5 11976.1 11650.4 11180.1 10619.2 10004.2 9497.6 9172.0 9027.3 9027.3 9172.0 9352.9 9588.1 9931.8 10185.1 10474.5 10583.1 10546.9 10239.3 
9479.5 8611.2 7797.1 7073.5 6367.9 5734.8 5192.0 5137.8 4848.3 4504.6 4179.0 3853.3 3509.6 3111.6 2641.2 2189.0 1682.4 687.4 0.0 
12265.5 11777.1 11035.3 10040.3 9172.0 8755.9 8701.6 8864.4 8991.1 9045.4 9063.4 9045.4 9081.5 9045.4 9009.2 8973.0 8846.4 8611.2 8231.3 
7724.7 7037.3 6386.0 5752.8 5228.2 4812.1 4486.5 4414.1 4179.0 3925.7 3654.3 3328.7 2966.9 2568.9 2062.3 1501.5 958.8 416.1 0.0 
12265.5 11596.1 10456.4 9135.8 8556.9 8647.4 8991.1 9208.2 9298.6 9298.6 9208.2 9081.5 8900.6 8701.6 8520.7 8303.6 8014.2 7652.4 7272.5 
6856.4 6367.9 5897.6 5481.5 5155.9 4848.3 4558.9 4504.6 4179.0 3980.0 3835.2 3781.0 3491.5 3111.6 2478.4 1772.9 1085.4 651.3 0.0 
12265.5 11415.2 9895.6 8611.2 8484.5 8918.7 9334.8 9570.0 9624.3 9533.8 9334.8 9081.5 8846.4 8593.1 8213.2 7815.2 7435.3 7109.6 6693.6 
6277.5 5897.6 5571.9 5318.7 5101.6 4703.6 4414.1 4378.0 4197.0 4070.4 4450.3 4613.1 4359.9 3961.9 3328.7 2406.1 1664.3 1248.3 0.0 
12265.5 11270.5 9497.6 8376.0 8629.3 9190.1 9642.3 9877.5 9913.7 9750.9 9461.4 9099.6 8737.8 8321.7 7905.6 7471.5 7001.1 6530.7 6078.5 
5644.3 5318.7 5083.5 4866.4 4486.5 4251.3 3961.9 3925.7 3744.8 3817.1 4341.8 4142.8 3781.0 3364.9 2840.2 2134.7 1791.0 1302.5 0.0 
12265.5 11107.7 9244.4 8303.6 8701.6 9352.9 9841.3 10094.6 10094.6 9913.7 9551.9 9117.7 8647.4 8068.5 7634.3 7182.0 6585.0 5969.9 5517.7 
5192.0 5047.3 4739.8 4468.4 4160.9 3871.4 3582.0 3545.8 3419.1 3690.5 3871.4 3491.5 3039.2 2623.2 2098.5 1754.8 1610.1 976.9 0.0 
12265.5 11143.9 9172.0 8321.7 8774.0 9461.4 9949.9 10167.0 10167.0 9968.0 9588.1 9135.8 8575.0 7851.4 7326.7 6874.5 6168.9 5590.0 5173.9 
4993.0 4794.0 4576.9 4305.6 4034.2 3744.8 3455.3 3419.1 3364.9 3654.3 3545.8 3111.6 2948.8 2659.3 2098.5 1700.5 1411.1 759.8 0.0 
12265.5 11162.0 9027.3 8285.5 8792.1 9443.4 9895.6 10112.7 10094.6 9877.5 9551.9 9117.7 8502.6 7851.4 7326.7 6838.3 6150.8 5553.8 5101.6 
4993.0 4703.6 4522.7 4215.1 3961.9 3672.4 3419.1 3364.9 3328.7 3618.1 3473.4 3039.2 2840.2 2496.5 1863.3 1592.0 1320.6 687.4 0.0 
